,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Type G Frame##other##,Type H Frame##other##,Bulb 1##other##,Bulb 2##other##,Bulb 3##other##
VK466 - 13781MB/W - K5.2 (74.9) - 155F - White-Polyester,VK466,155.0,5.2,VK - White Polyester,VK - White Polyester,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781MB/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781FB - K5.2 (74.9) - 155F - Chrome,VK466,155.0,5.2,VK - Chrome,VK - Chrome,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781FB,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781MB/B - K5.2 (74.9) - 155F - Black-Polyester,VK466,155.0,5.2,VK - Black Polyester,VK - Black Polyester,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781MB/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781MD/W - K5.2 (74.9) - 175F - White-Polyester,VK466,175.0,5.2,VK - White Polyester,VK - White Polyester,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781MD/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781AB - K5.2 (74.9) - 155F - Standard Brass,VK466,155.0,5.2,VK - Brass,VK - Brass,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781AB,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781AD - K5.2 (74.9) - 175F - Standard Brass,VK466,175.0,5.2,VK - Brass,VK - Brass,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781AD,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781FD - K5.2 (74.9) - 175F - Chrome,VK466,175.0,5.2,VK - Chrome,VK - Chrome,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781FD,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781MD/B - K5.2 (74.9) - 175F - Black-Polyester,VK466,175.0,5.2,VK - Black Polyester,VK - Black Polyester,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781MD/B,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781JNB - K5.2 (74.9) - 155F - Nickel PTFE (ENT),VK466,155.0,5.2,VK - Nickel PTFE,VK - Nickel PTFE,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781JNB,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK466 - 13781JND - K5.2 (74.9) - 175F - Nickel PTFE (ENT),VK466,175.0,5.2,VK - Nickel PTFE,VK - Nickel PTFE,Residential,Residential,"cULus, UL",VK466 - Residential Pendent Sprinkler (K5.2),https://www.vikinggroupinc.com/vk466-residential-pendent-sprinkler-k52,13781JND,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
